IESNA:LM-63-2002
[TEST]P1434302
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-830-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62884.1
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9576.7 9972.2 10254.7 10240.6 10014.6 9703.8 8955.2 8319.6 8376.1 8813.9 9619.1 10607.8 11836.7 13291.5 15466.8 17613.8 19337.0 21215.6 
23334.3 25085.8 25184.7 24563.2 22896.5 19930.2 14901.8 10975.0 10339.4 8051.2 5480.5 4237.5 3319.4 2373.0 1878.6 1483.1 1059.4 649.7 
310.7 0.0 
9576.7 9986.3 10268.8 10254.7 10028.7 9717.9 8955.2 8333.7 8376.1 8813.9 9604.9 10579.6 11751.9 13390.4 15763.4 17543.1 19548.9 21243.9 
23320.2 25156.5 25297.7 24676.2 23080.1 20156.2 15085.4 11158.7 10523.1 8376.1 5720.6 4350.5 3361.7 2429.5 1906.9 1539.6 1158.2 734.5 
339.0 0.0 
9576.7 9943.9 10240.6 10282.9 10099.3 9887.4 9209.4 8545.6 8446.7 8870.4 9548.4 10494.8 11667.2 13107.9 15678.6 17613.8 19548.9 21187.4 
23080.1 25170.6 25834.4 25368.3 24111.2 21582.9 17317.1 12655.9 11879.0 9788.6 7514.4 5395.7 4068.0 3065.1 2288.2 1793.9 1384.2 819.2 
395.5 0.0 
9576.7 9929.8 10240.6 10395.9 10268.8 10155.8 9717.9 8997.6 8644.4 8856.3 9463.7 10353.6 11483.5 12853.7 14393.3 16540.3 18673.1 20424.6 
22444.5 24492.6 26032.2 26187.6 25255.3 23405.0 19774.9 14421.5 13531.7 11045.7 8969.3 7104.8 5551.1 4138.6 3051.0 2189.4 1666.7 
1031.1 437.9 0.0 
9576.7 9958.1 10268.8 10537.2 10621.9 10621.9 10466.6 9972.2 9435.4 9336.6 9746.2 10551.3 11695.4 13079.7 14605.2 16201.3 18235.3 20255.1 
22190.2 24068.8 25947.4 27176.3 27020.9 25820.3 23405.0 18390.6 17204.1 12896.0 9746.2 7881.7 6342.1 5056.7 4096.2 3164.0 2344.7 
1666.7 607.4 0.0 
9576.7 9901.6 10226.4 10593.7 10876.2 11059.8 11186.9 11116.3 10833.8 10650.2 10847.9 11441.2 12415.8 13743.5 15339.6 17091.1 18828.5 20410.5 
22049.0 23461.5 24972.8 26710.2 27684.8 27458.8 26046.3 23447.3 22571.6 17966.9 11441.2 7274.3 5593.5 4407.0 3361.7 2627.2 1878.6 
1214.7 550.9 0.0 
9576.7 9887.4 10212.3 10636.1 11144.5 11610.7 12006.2 12429.9 12670.0 12825.4 13178.5 13785.9 14689.9 16031.8 17599.6 19280.5 20806.0 22147.8 
22981.2 23701.6 24365.5 25410.7 27261.1 29944.8 31540.9 31851.7 31752.8 30481.5 25001.1 16300.1 9082.3 5805.3 4421.1 3291.1 
2161.1 1144.1 452.0 0.0 
9576.7 9830.9 10155.8 10593.7 11144.5 11836.7 12613.5 13475.2 14393.3 15311.4 16017.6 16766.3 17825.6 19082.7 20707.1 22260.8 23687.5 
24591.5 25467.2 25905.1 26371.2 27176.3 28631.2 30961.8 34959.1 38419.7 38532.7 36527.0 31258.4 25170.6 18305.9 10664.3 5819.5 
3842.0 2712.0 1751.5 663.9 0.0 
9576.7 9802.7 10127.6 10579.6 11172.8 11822.5 12627.7 13517.5 14534.5 15565.6 16512.0 17303.0 18334.1 19633.6 21201.5 22741.1 24153.6 
24972.8 25848.6 26342.9 26809.1 27628.3 29054.9 31314.9 35156.9 38448.0 38433.9 36668.2 31484.4 25170.6 17627.9 10254.7 5763.0 
3729.0 2712.0 1793.9 678.0 0.0 
9576.7 9746.2 10071.1 10494.8 11102.2 11780.2 12670.0 13757.7 15099.5 16738.0 18546.0 20523.5 22769.3 25114.1 27246.9 28984.3 29944.8 
30439.2 30665.2 30410.9 30467.4 31018.3 31456.2 31766.9 30086.0 27049.2 26427.7 24591.5 22684.6 17712.6 10508.9 6045.5 4251.6 
2923.9 2203.5 1652.6 734.5 0.0 
9576.7 9675.6 9929.8 10353.6 10847.9 11483.5 12316.9 13249.2 14463.9 15918.8 17599.6 19379.4 21526.4 23758.1 26046.3 28066.2 29521.0 
30509.8 31046.5 31159.5 31569.2 32501.4 33589.0 33603.1 31696.3 29069.1 28489.9 25580.2 20410.5 14463.9 9647.3 6441.0 4138.6 
2655.5 1751.5 1130.0 466.1 0.0 
9576.7 9661.4 9845.1 10240.6 10692.6 11285.8 11977.9 12811.3 13842.4 15057.1 16610.9 18192.9 20015.0 21780.6 23687.5 25326.0 26470.1 
27020.9 27317.6 27261.1 27416.4 28108.6 29026.7 29196.2 28023.8 26032.2 25636.7 23277.8 18983.9 14350.9 10169.9 6808.2 4279.8 
2613.1 1553.7 1045.2 381.4 0.0 
9576.7 9633.2 9774.4 10071.1 10438.3 10876.2 11427.0 12076.8 12811.3 13687.0 14704.0 15876.4 17062.9 18192.9 19365.2 20368.1 20947.2 
20919.0 20735.4 20283.4 19930.2 20226.9 20862.5 21300.4 20975.5 20128.0 19902.0 18546.0 15480.9 11653.0 7938.2 5113.2 3644.2 
2599.0 1878.6 1271.2 508.5 0.0 
9576.7 9491.9 9463.7 9506.1 9562.6 9534.3 9449.6 9350.7 9181.2 9039.9 8983.4 9011.7 9124.7 9322.4 9675.6 9958.1 10127.6 10028.7 9647.3 
9124.7 8531.4 8022.9 7542.7 7076.6 6469.2 5861.8 5720.6 5226.2 4689.5 4223.3 3813.7 3404.1 2994.5 2514.2 2132.9 1695.0 776.9 0.0 
9576.7 9350.7 9096.4 8729.2 8291.3 7811.1 7415.6 7161.3 7048.3 7048.3 7161.3 7302.6 7486.2 7754.6 7952.3 8178.3 8263.1 8234.8 7994.7 
7401.4 6723.5 6087.8 5522.8 4972.0 4477.6 4053.8 4011.5 3785.5 3517.1 3262.9 3008.6 2740.2 2429.5 2062.2 1709.1 1313.6 536.7 0.0 
9576.7 9195.3 8616.2 7839.3 7161.3 6836.5 6794.1 6921.2 7020.1 7062.5 7076.6 7062.5 7090.7 7062.5 7034.2 7006.0 6907.1 6723.5 6426.8 
6031.3 5494.6 4986.1 4491.7 4082.1 3757.2 3503.0 3446.5 3262.9 3065.1 2853.2 2599.0 2316.5 2005.7 1610.2 1172.4 748.6 324.9 0.0 
9576.7 9054.1 8164.2 7133.1 6681.1 6751.7 7020.1 7189.6 7260.2 7260.2 7189.6 7090.7 6949.5 6794.1 6652.8 6483.3 6257.3 5974.8 5678.2 
5353.3 4972.0 4604.7 4279.8 4025.6 3785.5 3559.5 3517.1 3262.9 3107.5 2994.5 2952.1 2726.1 2429.5 1935.1 1384.2 847.5 508.5 0.0 
9576.7 8912.8 7726.3 6723.5 6624.6 6963.6 7288.5 7472.1 7514.4 7443.8 7288.5 7090.7 6907.1 6709.3 6412.7 6102.0 5805.3 5551.1 5226.2 
4901.3 4604.7 4350.5 4152.7 3983.2 3672.5 3446.5 3418.2 3277.0 3178.1 3474.7 3601.9 3404.1 3093.4 2599.0 1878.6 1299.5 974.6 0.0 
9576.7 8799.8 7415.6 6539.8 6737.6 7175.5 7528.6 7712.2 7740.4 7613.3 7387.3 7104.8 6822.3 6497.5 6172.6 5833.6 5466.3 5099.1 4746.0 
4407.0 4152.7 3969.1 3799.6 3503.0 3319.4 3093.4 3065.1 2923.9 2980.4 3390.0 3234.6 2952.1 2627.2 2217.6 1666.7 1398.4 1017.0 0.0 
9576.7 8672.7 7217.8 6483.3 6794.1 7302.6 7683.9 7881.7 7881.7 7740.4 7457.9 7119.0 6751.7 6299.7 5960.7 5607.6 5141.5 4661.2 4308.1 
4053.8 3940.8 3700.7 3488.9 3248.7 3022.7 2796.7 2768.5 2669.6 2881.5 3022.7 2726.1 2373.0 2048.1 1638.5 1370.1 1257.1 762.7 0.0 
9576.7 8700.9 7161.3 6497.5 6850.6 7387.3 7768.7 7938.2 7938.2 7782.8 7486.2 7133.1 6695.2 6130.2 5720.6 5367.5 4816.6 4364.6 4039.7 
3898.5 3743.1 3573.6 3361.7 3149.9 2923.9 2697.9 2669.6 2627.2 2853.2 2768.5 2429.5 2302.4 2076.4 1638.5 1327.7 1101.7 593.2 0.0 
9576.7 8715.1 7048.3 6469.2 6864.7 7373.2 7726.3 7895.8 7881.7 7712.2 7457.9 7119.0 6638.7 6130.2 5720.6 5339.2 4802.5 4336.3 3983.2 
3898.5 3672.5 3531.2 3291.1 3093.4 2867.4 2669.6 2627.2 2599.0 2825.0 2712.0 2373.0 2217.6 1949.2 1454.9 1243.0 1031.1 536.7 0.0 
